SE2613T

2.4 GHz Front-End for Wireless LAN and Bluetooth® Applications


The SE2613T is a complete 802.11 b/g/n WLAN RF front-end module with a port suitable for Bluetooth® signals. The device provides all the functionality of the power amplifier, power detector, harmonic filtering, switch, low noise amplifier (LNA), and associated matching. The SE2613T provides a complete 2.4 GHz WLAN RF solution from the output of the transceiver to the antenna, and from the antenna to the input of the transceiver, in an ultracompact form factor.

The SE2613T is designed for ease of use, with all the critical matching and harmonic filtering integrated, while also offering a simple 50Ω interface to the antenna.

The SE2613T includes an LNA to increase the receive sensitivity of embedded solutions to improve range or to overcome the insertion loss of cellular filters often included for mobile applications.

The SE2613T also includes a transmitter power detector with 20 dB of dynamic range and a digital enable control for transmitter power ramp on/off control.

Specifications

Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
160
140
Typ. POUT @ 3.0% EVM (dBm)20(@4%)
17.5(@4%)
802.11 WLAN Standardb/g
Antenna Ports1
Architecture2.4 GHz Front-End for Wireless LAN and Bluetooth® Applications
Typ. Tx Gain (dB)26
26
PackageQFN, 16-pin
Package (mm)3 x 3 x 0.6

Features

  • Dual mode IEEE802.11b & IEEE802.11g
  • Integrated PA, harmonic filter, LNA, with a port suitable for Bluetooth® signals
  • Integrated positive slope power detector
  • 17.5 dBm @ 4.0 % EVM, 802.11g, 54 Mbps
  • Direct connection to battery with 3.6 V nominal supply
  • Lead free, halogen free and RoHS compliant


  • Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents

Applications

Home Security and Automation

See all

Lighting

See all

Smart Cities

See all

Smart Energy

See all

Connected Homes

See all