SKY13399-468LF

0.7 – 2.7 GHz DPx3T Switch


The SKY13399-468LF is a double-pole, six-throw (DPx3T) switch with on-die crossovers. The two inputs can be switched to three different pairs of outputs. Two control lines are used to determine which pair of outputs is connected.

The SKY13399-468LF is manufactured using a state of the art Silicon on Insulator (SOI) process, and is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)DPx3T
Frequency (GHz) Min.0.7
Frequency (GHz) Max.2.7
Typ. Isol. (dB)27-21
Typ. IL (dB)0.3-0.45
Typ. IIP3 (dBm)55
Typ. IP1 dB (dBm)37
PackageQFN, 18L
Package (mm)2 x 2 x 0.45

Features

  • Broadband frequency range: 0.7-2.7 GHz
  • Low insertion loss: 0.35 dB typical @ 1 GHz and 0.4 dB typical @ 2.2 GHz
  • Positive battery control: 1.8 V
  • Wide VDD supply range: 2.5 to 5.0 V
  • Crossovers implemented on die for ease of use
  • Small, QFN (18-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents