SMP1330-085LF

Surface Mount Limiter Diode


The SMP1330-085LF is a surface-mountable, low-capacitance silicon PIN limiter diode designed as a shunt connected PIN diode for high power limiter applications up to 6 GHz.

Maximum resistance at 10 mA is 2 Ω and maximum capacitance at 0 V is 0.55 pF. The combination of low junction capacitance, low parasitic inductance, low thermal resistance, and nominal 2 μm I-region width, makes the SMP1330-085LF useful in large signal limiter applications. The threshold level is +9 dBm at 1 GHz.

Specifications

Product LifecycleIn Production
RF Test Frequency (GHz)1
Typical Insertion Loss (dB) Pin = 0 dBm0.1
Typical Threshold Level (dBm)9
Maximum Saturated Power (Watts)3
VB IR = 10 µA (V)30-50
I Region Thickness (µm) Nominal2
CT (pF) 0 V, F=1 MHz0.55 Typ., 1.0 Max.
CT (pF) 0 V, F=1 GHz
CT (pF) 6 V, F=1 MHz
CT (pF) 30 V, F=1 MHz
RS IF = 10 mA F = 100 MHz (Ω)2.0 Max.
Carrier Lifetime TL (ns) IF=10 mA13 Typ.
PackageQFN
Package (mm)2 x 2

Features

  • Low-thermal resistance: 91 °C/W
  • Typical threshold level: +9 dBm
  • Low capacitance: 0.55 pF
  • Low profile, ultra-miniature QFN (3-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Surveillance Systems

See all

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Avionics

See all

Communications

See all