SKY77432

Multimode/Multiband PAM for Next Generation GGE and HSPA Handsets


Skyworks SKY77432 is a true multi-mode, multi-band Power Amplifier Module (PAM). The device is intended to support 2.5G and 3G handsets and operates efficiently in GSM, EGPRS, EDGE and WCDMA modes.

The SKY77432 consists of separate high-band and low-band GaAs HBT PA blocks, with matching circuitry for 100 Ω differential input and 50 Ω single-ended output impedances.

The module supports a direct power control. Power control and GSM power ramps are controlled by the Vcc supply only.

The amplifier has two modes: Linear mode used for WCDMA and EDGE transmission, and high efficiency mode for GSM–GMSK transmission. Mode is controlled by the logic level control named Mode. The operating frequency band is selected with the logic level control Band. Bias and control circuits are supplied from VREG and VBAT voltages. The PA is put in to sleep mode by setting Ibias to 0 μA.

2.5G:
The SKY77432 supports the GSM850, EGSM900, DCS1800, and PCS1900 bands. The device also supports 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation and EDGE linear modulation.

3G:
This Load Insensitive Power Amplifier (LIPA®) helps support WCDMA, High-Speed Downlink Packet Access (HSDPA), and High-Speed Uplink Packet Access (HSUPA) modulation at a high antenna Voltage Standing-Wave Ratio (VSWR). This functionality covers multiple bands for 3GPP including bands I, II, III, IV, V and VIII.

RF input (differential 100 Ω) and output ports (50 Ω) are internally matched to reduce the number of required external components. Extremely low leakage current maximizes handset standby time.

The InGaP HBT die, the silicon die, and passive components are mounted on a multi-layer laminate substrate. The assembly is encapsulated with plastic over-mold.

The device is mounted in a 30-pad, 6 mm x 8 mm x 1.1 mm Multi Chip Module (MCM), Surface-Mounted Technology (SMT) package, which allows for a highly manufacturable lowcost solution.

Specifications

Frequency (MHz) 
824-849
880-915
1710-1785
1850-1910
1920-1980
1850-1910
1750-1780
824-849
880-915
DescriptionMultiband/Multimode Power Amplifier Module
GSM850
GSM900
DCS1800
PCS1900
WCDMA B1
WCDMA B2
WCDMA B4
WCDMA B5
WCDMA B8
Typical PAE (%) 
55
55
52
52
-
-
-
-
-
Typical Imax (mA) 
-
-
-
-
515
610
535
520
515
Typical Gain (dB) 
-
-
-
-
26.7
26.5
26.5
26.4
26.4
Supply Voltage (V)3.0-4.6
PackageMCM, 30-pin
Package (mm)8 x 6 x 1.1

Features

  • Load Insensitive Power Amplifier (LIPA®) balance architecture for all modes
  • True multi-mode architecture: common GSM and WCDMA paths
  • 4.6 V Buck-Boost DC/DC converter compatibility/power-control
  • 2.5G features:
  • EGPRS Class 12 multi-slot operation
  • Linear PA with bias optimization for efficiency/linearity trade-off in 8-PSK mode
  • 3G features:
  • WCDMA mode supports output power and bandwidth for bands I, II, III, IV, V, and VIII
  • Linear PA with bias optimization and Buck DC/DC converter compatibility to optimize for best efficiency/linearity trade-off
  • Small, low profile package: 6 mm x 8 mm x 1.1 mm, 30-pad configuration
  • MSL3 260 °C per JEDEC J-STD-020 SMT package

Product Documents

Applications

Smartphones

See all