SKY65174-21

2.4 – 2.5 GHz WLAN Power Amplifier Module


Please note: SKY65174-21 is being discontinued and is not recommended for new designs.



The SKY65174-21 is a highly integrated Power Amplifier Module (PAM) intended for high performance Wireless Local Area Network (WLAN) requiring up to +27 dBm linear output power.

The SKY65174-21 is fabricated using Skyworks high reliability Heterojunction Bipolar Transistor (HBT) InGaP process, which allows for single supply operation while maintaining high efficiency and good linearity.

The PAM is packaged in a 10-pin, 4 x 4 mm Multi-Chip Module (MCM) together with power detector, biasing, and input/output matching components. This architecture makes the SKY65174-21 a highly integrated solution requiring a minimum number of external components.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)2.4-2.5
Test Frequency (GHz)2.442
Gain Typ. (dB)35
Typ. POUT (dBm)
OIP3 (dBm)
P1 dB (dBm)
VDD (V)
Power Added Efficiency (%)
VCC (V)5
Quiescent Current Typ. (mA)285
Noise Figure Typ. (dB)7
PackageMCM, 10-pin
Package (mm)4 x 4 x 0.85

Features

  • PA linear output power: +27 dBm @ <2.5% EVM
  • High gain: 35 dB
  • Input/Output internally matched to 50 Ω
  • Internal, active bias circuits
  • MCM (10-pin, 4 x 4 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents