SKY77704

Power Amplifier Module for CDMA / WCDMA / HSDPA / HSUPA / HSPA+ / LTE – Band V (824–849 MHz)


Please note: SKY77704-14 and SKY77704-15 are being discontinued and are not recommended for new designs.

The SKY77704 Power Amplifier Module (PAM) is a fully matched 10-pad surface mount module developed for Wideband Code Division Multiple Access (WCDMA) applications. This small and efficient module packs full 824–849 MHz bandwidth coverage into a single compact package. Because of high efficiencies attained throughout the entire power range, the SKY77704 delivers unsurpassed talk-time advantages. The SKY77704 meets the stringent spectral linearity requirements of High Speed Downlink Packet Access (HSDPA), High Speed Uplink Packet Access (HSUPA), and Long Term Evolution (LTE) data transmission with high power added efficiency. A directional coupler is integrated into the module thus eliminating the need for any external coupler.

The single Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC) contains all active circuitry in the module. The MMIC contains on-board bias circuitry, as well as input and interstage matching circuits. Output match into a 50-ohm load is realized off-chip within the module package to optimize efficiency and power performance.

The SKY77704 PAM is manufactured with Skyworks’ InGaP GaAs Heterojunction Bipolar Transistor (HBT) BiFET process that provides for all positive voltage DC supply operation while maintaining high efficiency and good linearity. Primary bias to the SKY77704 is supplied directly from any three-cell Ni-Cd, a single-cell Li-Ion, or other suitable battery with an output in the 3.2 to 4.2 volt range. No VREF voltage is required. Power down is accomplished by setting the voltage on VENABLE to zero volts. No external supply side switch is needed as typical “off” leakage is a few microamperes with full primary voltage supplied from the battery.

Specifications

Frequency (MHz)824-849
DescriptionPAM FOR CDMA / WCDMA / HSDPA / HSUPA / HSPA+ / LTE
Typical PAE (%)39
Typical Gain (dB)27
Supply Voltage (V)3.2-4.2
PackageMCM, 10-pad
Package (mm)3 X 3 X 0.9

Features

  • Low voltage positive bias supply 3.2 V to 4.2 V
  • Good linearity
  • High efficiency
    - 40% @ 28.25 dBm
  • Large dynamic range
  • Small, low profile package
    - 3 x 3 x 0.9 mm
    - 10-pad configuration
  • Power down control
  • InGaP
  • Supports low collector voltage operation
  • Digital Enable
  • No VREF required
  • CMOS compatible control signals
  • Integrated Directional Coupler

Product Documents