SKY65048-360LF

0.7-1.2 GHz Low Noise Amplifier


Please note: SKY65048-360LF is being discontinued and is not recommended for new designs.

The SKY65048-360LF is a high performance, two-stage ultra-low noise amplifier. The device is fabricated from Skyworks advanced pHEMT process and is provided in a 2 x 2 mm, 8-pin Quad Flat No-Lead (QFN) package.

The device features excellent input and output return loss, an integrated interstage matching network, and integrated source inductors for 1st and 2nd stage transistors. The amplifier’s ultralow Noise Figure (NF), high gain, and excellent 3rd Order Intercept point (IP3) allow it to be used in various receiver and transmitter applications.

Please note: SKY65048-360LF is not recommended for new design.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)0.7-1.2
Test Frequency (GHz)0.9
Gain Typ. (dB)16.5
OIP3 (dBm)35
VDD (V)5
OP1 dB (dBm)18
Supply Current Typ. (mA)85
Noise Figure Typ. (dB)0.65
PackageQFN, 8-pin
Package (mm)2 x 2 x 0.9

Features

  • Ultra-low Noise Figure = 0.65 dB @ 900 MHz
  • Excellent input and output return loss
  • Adjustable gain = 16.5 to 21.5 dB @ 900 MHz
  • High output OIP3 = +35.5 dBm @ 85 mA
  • OP1dB = +18.5 dBm @ 900 MHz
  • Single, positive DC supply voltage
  • Adjustable supply current, 30 to 100 mA
  • Small, QFN (8-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents