AS225-313LF

pHEMT GaAs IC 1 W High Linearity 0.1–6.0 GHz SPDT Switch


Please note: AS225-313LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY13351-378LF



The AS225-313LF is a 0.1–6 GHz PHEMT GaAs switch. Designed for WLAN applications, this device is capable of switching 1 W microwave signals with 3 V control while maintaining high linearity performance. The switch covers the entire 802.11a,b,g frequency ranges. The low loss, high isolation, high linearity and low cost features make it ideal for wireless LAN systems.

Specifications

Description (Absorptive/ Reflective)SPDT (R)
Replacement Part SKY13351-378LF
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6
Typ. IL (dB)0.5-0.6
Typ. Isol. (dB)21-20
Typ. IIP3 (dBm)52
Typ. IP1 dB (dBm)30
Control Logic
PackageQFN, 6L
Package (mm)2 x 3 x 1

Features

  • High Linearity 48 dBm IIP3
  • High Power P-1 dB > 32 dBm
  • Low Positive Control Voltage 3 V
  • Available lead (Pb)-free MSL-2 @ 250 °C per JEDEC J-STD-020

Product Documents