AS222-92LF

pHEMT GaAs IC SPDT Switch 0.1–3.0 GHz


The AS222-92 is a medium power IC FET SPDT switch in a low cost miniature SC-70 6 lead plastic package. The AS222-92 features low insertion loss and positive voltage operation with very low DC power consumption. This general purpose switch can be used in a variety of telecommunications applications.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.3
Typ. IL (dB)0.35-0.5
Typ. Isol. (dB)27-18
Typ. IIP3 (dBm)44
Typ. IP1 dB (dBm)20
Control Logic
PackageSC-88, 6L
Package (mm)2.1 x 2 x 0.95

Features

  • Low Insertion Loss (0.4 dB @ 2.4 GHz)
  • Isolation 22 dB @ 2.4 GHz
  • Low DC Power Consumption
  • PHEMT Process
  • Operates with 1.8 V Control Voltage

Product Documents