SKY13318-321LF

pHEMT GaAs IC High-Power 4-CTL DPDT Switch LF–6 GHz


Please note: SKY13318-321LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY13355-374LF



Skyworks SKY13318-321LF is a broadband DPDT switch designed to combine T/R and antenna diversity switching functions on a single IC. The device is designed to handle high power and maintain high linearity at low control voltages.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)DPDT (R)
Replacement Part SKY13355-374LF
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6.0
Typ. Isol. (dB)22-15
Typ. IL (dB)0.95-1.15
Typ. IIP3 (dBm)57
Typ. IP1 dB (dBm)34
PackageQFN, 12L
Package (mm)3 x 3 x 0.75

Features

  • Application 802.11a (5.2–5.8 GHz) and 802.11b, (2.4 GHz) diversity
  • Operating frequency LF–6 GHz
  • Positive low voltage control (0/3 V operation)
  • Low insertion loss, less than 1.2 dB, LF–6 GHz
  • High linearity 57 dBm IIP3
  • Miniature QFN-12 3 x 3 x 0.75 mm plastic package
  • Available lead (Pb)-free, RoHS-compliant, and Green™ MSL-1 @ 260 °C per JEDEC J-STD-020

Product Documents