SKY13322-375LF

20 MHz-6.0 GHz GaAs SP4T Switch


The SKY13322-375LF is a GaAs FET I/C single-pole, four-throw (SP4T) switch. This general purpose switch is an ideal choice for a variety of multiband telecommunication applications up to 6 GHz.

The switch is manufactured in a compact, 2 x 3 mm, 10-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP4T (R)
Frequency (GHz) Min.0.02
Frequency (GHz) Max.6.0
Typ. IL (dB)0.45-2.0
Typ. Isol. (dB)28-18
RON (Ω)
Typ. IIP3 (dBm)51
COFF (fF)
Vpk (V)
Typ. IP1 dB (dBm)30
Control Logic
PackageQFN, 10L
Package (mm)2 x 3 x 0.45

Features

  • Broadband frequency range: 20 MHz-6.0 GHz
  • Low insertion loss: 0.45 dB @ 1 GHz
  • Very high isolation: 28 dB @ 1 GHz
  • Excellent linearity performance: P1dB = +30 dBm @ 3.3 V
  • Operating voltage range from 1.8 to 5.0 V
  • Small, MLPD (10-pin, 2 x 3 mm) lead (Pb)-free/RoHS-compliant and Green™ package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents