SMV1705-000 Chip

Hyperabrupt Tuning Varactors Supplied on Film Frame and Waffle Packs


Skyworks SMV1705 varactors are silicon hyperabrupt junction varactor diodes specifically designed for battery operation. These devices have a high capacitance ratio and low series resistance, which makes them appropriate for low phase noise Voltage Controlled Oscillators (VCOs) operating at wireless frequencies of 2.5 GHz and higher.

The SMV1705-099 is supplied as 100 percent electrically tested, fully singulated wafers mounted on a film frame. The SMV1705- 000 is supplied as a 100 percent electrically tested die in waffle packs.

Specifications

Die Size (mils)12.0±2
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.12
Cj Junction Capacitance1 Vr=1 V (pF) Typ.18.3
Cj Junction Capacitance1 Vr=4 V (pF) Typ.6.1
Cj Junction Capacitance1 Vr=8 V (pF) Typ.
Cj Junction Capacitance1 Vr=12 V (pF) Typ.
Cj Junction Capacitance1 Vr=20 V (pF) Typ.
Rs Series Resistance1 (Ω) Typ.0.32
Q Vr=4 V @ 50 MHz Min.

Features

  • Designed for high volume, low-cost battery applications
  • Low series resistance
  • High capacitance ratio
  • Available as:
    − Full wafer on film frame (SMV1705-099)
    − Dice in waffle packs (SMV1705-000)
  • Small footprint chip size: 12 x 12 x 5.5 mils

Product Documents

Applications

Surveillance Systems

See all

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Avionics

See all

Communications

See all