SMV1130-040LF

Hyperabrupt Junction Tuning Varactors


The SMV1130-040LF of surface-mount hyperabrupt junction varactor diode is designed for very high-capacitance tuning ratios with a low series resistance, which makes this device especially attractive for wideband Voltage-Controlled Oscillator (VCO) applications.

Specifications

Product LifecycleIn Production
Package Type SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.26
Ct Total Capacitance3 Vr=1 V (pF) Typ.18.5
Ct Total Capacitance3 Vr=4 V (pF) Typ.
Ct Total Capacitance3 Vr=8 V (pF) Typ.
Ct Total Capacitance3 Vr=12 V (pF) Typ.
Ct Total Capacitance3 Vr=20 V (pF) Typ.2
Total Capacitance Ratio Min.11.47
Capacitance Ratio Range (V)1 to 3
Rs Series Resistance Max2 (Ω)0.8

Features

  • High tuning ratio
  • Low series resistance
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents