SMS3927-099

Schottky Diode Quad Mixer Chips Supplied on Film Frame


The Skyworks SMS3927-099 family of Si Schottky diodes are configured as ring quads intended for use in double-balanced mixers. Each ring quad die is comprised of four Schottky junctions, connected anode to cathode. SMS3927-099 is composed of medium barrier diodes, for applications in which moderate-power local oscillator signals are available. These ring quads are 100% tested, sawn and supplied on film frame in wafer quantities.

Specifications

Product LifecycleIn Production
Min. VB @ 10 µA (V)3
ConfigurationRing Quad
VF IF = 1 mA (mV)300-400
CJ VR = 0 V, F = 1 MHz (pF)0.3-0.5
Max. ΔVF IF = 1 mA (mV)10
Max. RT IF = 10 mA (Ω)8

Features

  • Designed for high performance double balanced mixers
  • Three barrier heights available
  • Schottky diodes supplied 100% tested, sawn, mounted on film frame
  • Low cost

Product Documents

Applications

Radar

See all

Instrumentation

See all

Space

See all

Electronic Warfare

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all