SKY77176

Dual-Band Power Amplifier Module for CDMA/PCS (824-849 MHz and 1850–1910 MHz)


Please note: SKY77176 is being discontinued and is not recommended for new designs.

The SKY77176 AutoSmart™ Power Amplifier Module (PAM) is a fully matched, 12-pin surface mount module developed for Code Division Multiple Access (CDMA) / Personal Communications Services (PCS) and Wireless Local Loop (WLL) applications.

Specifications

Frequency (MHz)824-849
1850-1910
DescriptionDual-Band PAM for CDMA/PCS
Typical PAE (%)40.0
Typical Gain (dB)28.0
Supply Voltage (V)3.2-4.2
PackageMCM, 12-pin
Package (mm)3 x 5 x 1.0

Features

  • Low voltage positive bias supply: 3.2 V to 4.2 V
  • Low VREF: 2.85 V, nominal
  • Low IREF: less than 1 mA
  • Good linearity
  • High efficiency

Product Documents

Applications

Smartphones

See all