SKY66397-12

2300 to 2700 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier


Please note: SKY66397-12 is being discontinued and is not recommended for new designs.



The SKY66397-12 is a high-efficiency fully input/output matched power amplifier (PA) with high gain and linearity. The compact 5 X 5 mm PA is designed for FDD and TDD 2G/3G/4G LTE small cell base stations operating from 2300 to 2700 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66397-12 is part of high-efficiency, pin-to-pin compatible PA family supporting all 3GPP bands. Table 1 lists the pin-to-pin compatible parts in the PA family.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)2.3-2.7
Test Frequency (GHz)2.63
Gain Typ. (dB)37
OIP3 (dBm)35.5
P1 dB (dBm)NA
Power Added Efficiency (%)33
Linear Output Power (dBm) 28
VCC (V)5
Quiescent Current Typ. (mA)90
PackageMCM, 16-pin
Package (mm)5 x 5 x 1.3

Features

  • High-efficiency: PAE = 35% @ +28 dBm
  • High linearity: +28 dBm with < -50 dBc ACLR with pre-distortion (40 MHz LTE, 8.5 dB PAR signal)
  • High gain: 35 dB
  • Excellent input and output return loss: to 50 Ω system
  • Integrated active bias: performance compensated over temp
  • Integrated enable On/Off function: PAEN = 1.5 to 2.5 V
  • Single supply voltage: 5.0 V
  • Pin-to-pin compatible PA family supporting all 3GPP bands
  • Compact (16-pin, 5 X 5 X 1.3 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Related Products

Wireless Infrastructure / Small Cell Power Amplifiers 1800 to 1900 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66391-12
Wireless Infrastructure / Small Cell Power Amplifiers 2000 to 2300 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier SKY66394-11
1900 to 2000 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier Applications SKY66399-11