SKY19257-684LF

0.1 to 3.8 GHz SP4T High-Power Antenna Tuning Switch


The SKY19257-684LF is a Quad Flat No-Lead (QFN) single-pole, four-throw switch designed for antenna tuning applications that require very low ON resistance, low OFF capacitance. The device incorporates shunts on switch outputs to improve isolation between arms. The switch can be used for either series or shunt tuning applications. No external DC blocking capacitors are required on the RF paths as long as there is no DC voltage on the RF line. The switch can operate over the temperature range of -40 °C to +90 °C.

Switching is controlled by two CMOS/TTL compatible control voltage inputs (VC1 and VC2). Depending on the logic voltage level applied to the control pin, the RFC pin is connected to one of four switched RF outputs (RF1, RF2, RF3, or RF4) by using a low insertion loss path, while the path between the RFC pin and the other RF pins is in isolation.

The SKY19257-684LF is provided in a small size, 10-pin, 1.1 x 1.5 x 0.5 mm QFN package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP4T
Frequency (GHz) Min.0.1
Frequency (GHz) Max.3.8
Typ. IL (dB)
Typ. Isol. (dB)
RON (Ω)2
Typ. IIP3 (dBm)
COFF (fF)189
Vpk (V)42
Typ. IP1 dB (dBm)
Control LogicGPIO
PackageQFN, 10L
Package (mm)1.1 x 1.5 x 0.5

Features

  • Broadband frequency range: 0.1 to 3.8 GHz
  • Vpeak: 42 V
  • RON: 2 Ω
  • COFF: 189 fF
  • Output shunt switches reduce unwanted resonances
  • Control logic: GPIO
  • Small size QFN (10-pin, 1.1 x 1.5 x 0.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Mobile Antenna Management

See all

4G LTE

See all