SKY65805-696LF

High-Band 2300 to 2690 MHz Low-Noise Amplifier


Please note: SKY65805-696LF is being discontinued and is not recommended for new designs.

The SKY65805-696LF is a silicon-on-insulator (SOI) low-noise amplifier (LNA) with bypass function. The device provides excellent return loss, low-noise and high-linearity performance. It operates in the frequency range of 2300 to 2690 MHz, making it an ideal option for LTE high-band radio receiver applications.

The SKY65805-696LF is manufactured in a compact, 1.1 x 0.7 x 0.55, 6-pin Dual Flat No Lead (DFN) package.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)2.3-2.69
Test Frequency (GHz)
Gain Typ. (dB)13.0
OIP3 (dBm)0
VDD (V)1.5-3.3
OP1 dB (dBm)-3
Supply Current Typ. (mA)4.5
Noise Figure Typ. (dB)1.10
PackageDFN, 6-pin
Package (mm)1.1 x 0.7 x 0.55

Features

  • Small signal gain: 13 dB typical
  • Low noise figure: 1.1 dB typical
  • Low current consumption
  • Output impedance internally matched to 50 Ω
  • DC supply: 1.5 to 3.3 V
  • VCTL = 1.8 V
  • Small DFN (6-pin, 1.1 x 0.7 x 0.55 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents