ACA2417

1218 MHz CATV Push-Pull Driver Amplifier


Please note: this product is being discontinued and is not recommended for new designs.

The ACA2417 is a highly linear low-noise, high-gain RF pre-amplifier module in the industry standard SOIC-16 wide body SMT package. Designed to drive D3.1 compliant power doublers in deep fiber node CATV infrastructure applications, the module consists of two parallel amplifiers in cascade forming a push-pull optimized for low noise, low distortion, high output power per channel, and high TCP. Advanced GaAs optimizes operating current, making the module an excellent choice for environmentally friendly “green” applications.

Specifications

Description1.2GHz, CATV, Push-Pull (driver) Amplifier
Output Power (dBm)≥ +44 dBmV/channel
Voltage (V)24
Frequency Range40-1218
Operating Current (mA)240 mA (Pdiss < 6 Wdc)

Features

  • 40 to 1218 MHz frequency range
  • Output power: ≥ +44 dBmV/channel
  • Gain: 25 dB at 1218 MHz
  • Total composite power : ≥ +64.4 dBmV
  • Single +24 V supply
  • Operating current: 240 mA (Pdiss < 6 Wdc)
  • Surface-mount package compatible with automatic assembly
  • and excellent reliability
  • Halogen-free/RoHS compliant

Product Documents