SKY73120

890-960 MHz Voltage Controlled Oscillator


Please note: this product is being discontinued and is not recommended for new designs.

Skyworks SKY73120 Voltage-Controlled Oscillator (VCO) is a high performance signal source for high dynamic range transceivers. With a wide frequency operating range from 890 to 960 MHz, and 0 dBm output power and low phase noise (–110 dBc/Hz @ 25 kHz offset), the SKY73120 is an ideal solution for ISM band base station transceivers, RFID transceivers, and 2G/3G base station transceivers.

Specifications

RF Output Frequency Range (MHz)890-960
Output Power (dBm)0
Phase Noise @ 200 kHz (dBc/Hz)-124
Phase Noise @ 800 kHz (dBc/Hz)-144
Phase Settling Time (µS)
Supply Voltage (V)3
Current Consumption (mA)26
PackageMCM, 28-pin
Package (mm)6 x 6 x 0.9

Features

  • ISM band base station transceivers
  • RFID transceivers
  • Fixed wireless
  • AMR radios
  • TETRA termials and mobile stations

Product Documents