SKY73069-11

700–1000 MHz High Linearity, Single Up/Downconversion Mixer


The SKY73069-11 is a fully integrated up/downconversion mixer that includes a Local Oscillator (LO) driver, an LO switch, and a high linearity mixer. A low loss RF balun has also been included to reduce design complications and lower system cost.

Specifications

RF Frequency (MHz)700-1000
IF Frequency (MHz)50-300
Gain (dB)
OIP3 (dBm)
IIP3 (dBm)31.5
IP1 dB (dBm)20.9
NF (dB)6.8
PackageMCM, 20-pin
Package (mm)5 x 5 x 1.05

Features

  • 2G/3G base station transceivers: GSM/EDGE, CDMA, UMTS/WCDMA
  • WiFi (802.11)
  • WiMAX (802.16)
  • 3GPP Long-Term Evolution
  • Wireless Local Loop

Product Documents