CLA4608 Series

Silicon Limiter Diodes, Packaged and Bondable Chips


The Skyworks CLA series of silicon limiter diodes provides passive receiver protection over a wide range of frequencies from 100 MHz to over 20 GHz. These devices use a well-established silicon technology resulting in high resistivity and tightly controlled base width PIN limiter diodes. Limiter circuits using these devices perform with strong limiting action and low loss.

The CLA series consists of ten individual chip designs of different intrinsic region base widths and capacitances designed to accommodate multi-stage limiter applications. The CLA4608 series are planar designs designated for high-power and mid-range applications.

CLA4608 Series includes CLA4608-203, CLA4608-210, CLA4608-219 and CLA4608-240.

Specifications

VB IR = 10 µA (V)120-180
Typ. CJ @ 0 V
(pF)
0.8
Nominal I-region (µm)7
Max. CJ @ 6 V (pF)0.50 @ 50 V
Typ. TL @ 10 mA (ns)100
Max. RS @ 10 mA (Ω)1.2
_Thermal Impedance_ Typical (°C/W)15
_Thermal Impedance_ Typ. 1 µs Pulse 0.01% Duty Cycle (°C/W) Typical0.3

Features

  • Established Limiter Diode Process
  • High Power, Mid-Range, and Cleanup Designs
  • Low Insertion Loss: 0.1 dB @ 10 GHz
  • Peak Power Handling to +74 dBm
  • Ultra Low Spike Leakage Power
  • Tight Control of I Layer Base Width

Product Documents

Applications

Avionics

See all

Surveillance Systems

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all

Electronic Warfare

See all