SKY65913-11

GNSS Low-Noise Amplifier Front-End Module with GPS/GLONASS/BDS Pre-Filters and Post-Filters


Please note: SKY65913-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY65943-11



The SKY65913-11 is a front-end module (FEM) with an integrated low-noise amplifier (LNA), and pre- and post-filters designed for Global Positioning System/Global Navigation Satellite System/Beidou Navigation Satellite System (GPS/GLONASS/BDS) receiver applications. The device provides high linearity, excellent gain, and a low noise figure (NF).

The pre- and post-filters provide low in-band insertion loss and excellent rejection for the cellular, PCS, and WLAN frequency bands.

The SKY65913-11 uses surface-mount technology (SMT) in the form of a 2.5 x 2.5 mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.

Specifications

Product LifecycleLast Time Buy
Frequency (MHz)TBD
Replacement Part SKY65943-11
Test Frequency (MHz)TBD
DescriptionGPS/GNSS/GNSS Pre- and Post-Filters + LNA Front-End Module
Gain (dB)TBD
VDD (V)TBD
IP1 dB (dBm)TBD
NF (dB)TBD
PackageMCM, 10-pin
Package (mm)2.5 x 2.5

Features

  • Small signal gain: 15 dB
  • In-band IIP3: –9 dBm
  • Low noise figure: 1.8 dB
  • Low current consumption
  • Input/output impedance internally matched to 50 Ω
  • Single DC supply: 1.62 to 3.3 V
  • Minimum number of external SMT devices required
  • Small MCM (10-pin, 2.5 x 2.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents