AWB7232

2.3 - 2.4 GHz Small-Cell Power Amplifier Module


Please note: this product is being discontinued and is not recommended for new designs.

The AWB7232 is a fully matched, Multi-Chip-Module (MCM) designed for picocell, femtocell, and customer premises equipment (CPE) applications. Its high linearity and efficiency meet the extremely demanding needs of small cell infrastructure architectures. Designed for LTE,WCDMA and HSDPA air interfaces operating in the 2.3 GHz to 2.4 GHz band, the AWB7232 delivers up to +27 dBm of LTE (E-TM1.1) power with an ACPR of -47 dBc. It operates from a convenient +4.5 V supply and provides 29 dB of gain. The device is manufactured using an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. The self-contained 7 mm x 7 mm x 1.3 mm surface mount package incorporates RF matching networks optimized for output power, efficiency, and linearity in a 50 Ω system.

Specifications

Frequency Range (GHz)2.3-2.4
Test Frequency (GHz)
Gain Typ. (dB)29
OIP3 (dBm)
P1 dB (dBm)
Power Added Efficiency (%)15
Linear Output Power (dBm) 27
Supply Voltage (V)4.5
Quiescent Current Typ. (mA)
Package
Package (mm)7 x 7 x 1.3

Features

  • InGaP HBT Technology
  • -47 dBc ACPR @ ±10 MHz, +27 dBm
  • 29 dB Gain
  • High Efficiency
  • Low Transistor Junction Temperature
  • Matched for a 50 Ω System
  • Low Profile Miniature Surface Mount Package; RoHS Compliant
  • Multi-Carrier Capability

Product Documents