SKY13630-11

0.7 to 3.8 GHz DPDT Switch Module


Please note: SKY13630-11 is being discontinued and is not recommended for new designs.

The SKY13630-11 is a double-pole, double-throw (DPDT) diplexer antenna switch module with integrated 5 GHz WIFI rejection filter. The switch provides very high linearity for DL carrier aggregation, and very low insertion loss at high band. Switching is controlled by an integrated Mobile Industry Processor Interface (MIPI) controller.

No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path. The SKY13630-11 is provided in a compact 28-pin, 2.4 x 4.0 x 0.9 mm maximum MCM that meets requirements for board-level assembly.

Specifications

Product LifecycleEnd Of Life
Description (Absorptive/ Reflective)2*DPDT*2*Diplexers
Frequency (GHz) Min.0.7
Frequency (GHz) Max.3.8
Typ. Isol. (dB)23 @ 2.7 GHz
Typ. IL (dB)0.7 @ 2.7 GHz
Typ. IIP3 (dBm)
Typ. IP1 dB (dBm)
PackageMCM, 28L
Package (mm)2.4 x 4 x 0.9

Features

  • Broadband frequency range: 0.7 to 3.8 GHz
  • High linearity for CA downlink
  • Low insertion loss at LTE high band
  • Integrated MIPI RFFE interface with USID configure pin
  • Small MCM (28-pin, 2.4 x 4.0 x 0.9 mm maximum) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents