SKYA21040

2.4 GHz 802.11ac AEC-Q100 Switch/Low-Noise Amplifier Front End


The SKYA21040 integrates a single-pole, triple-throw (SP3T) switch and low-noise amplifier (LNA) with a bypass mode in an ultra-compact package. The device is capable of switching between WLAN receive, WLAN transmit, and Bluetooth® signals.

The SKYA21040 is provided in a small Dual Flat No-Lead (DFN) 8-pin, 1.5 x 1.5 mm package.

Specifications

Product LifecycleIn Production
Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
802.11 WLAN Standardn/ac
Architecture2.4 GHz 802.11ac AEC-Q100 Switch/Low-Noise Amplifier Front End
PackageDFN, 8-pin
Package (mm)1.5 x 1.5 x 0.33

Features

  • Integrates an SP3T switch and LNA with bypass mode
  • AEC-Q100 Grade 2 qualified (-40 °C to +105 °C)
  • Extended production life
  • Level-3 PPAP available
  • IMDS material declaration supported
  • Receive gain: 14 dB
  • Noise figure: 1.9 dB
  • Transmit/Bluetooth® signal path loss: 0.65 dB
  • Small DFN (8-pin, 1.5 x 1.5 mm) package (MSL1, 260 °C per JEDEC-J-STD-020)


  • Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents

Applications

Automotive

See all

Cellular Telematics

See all

Infotainment

See all