SE2623L-R

2.4 GHz High-Power Wireless LAN Power Amplifier


The SE2623L-R is a 2.4 GHz power amplifier (PA) designed for use in the 2.4 GHz Industrial, Scientific, Medical (ISM) band for wireless local area network (LAN) applications. The SE2623L-R device incorporates a power detector for closed loop monitoring of the output power.

The SE2623L-R includes a digital enable control for device on/off control.

The SE2623L-R temperature-compensated power detector is highly immune to mismatch at its output, with less than +1.5 dB of variation with a 2:1 mismatch.

Specifications

Product LifecycleIn Production
Frequency Range (GHz)2.5-2.5
Test Frequency (GHz)TBD
Gain Typ. (dB)TBD
Typ. POUT (dBm)
OIP3 (dBm)
P1 dB (dBm)TBD
VDD (V)
Power Added Efficiency (%)
VCC (V)TBD
Quiescent Current Typ. (mA)
Noise Figure Typ. (dB)
PackageQFN, 16-pin
Package (mm)3 x 3 x 0.9

Features

  • High linear output power for IEEE 802.11ac, MCS9, 5 V
  • High transmit gain
  • Integrated temperature-compensated power detector
  • Digital power amplifier enable pin (VEN)
  • Small QFN (16-pin, 3.0 x 3.0 x 0.9 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Gaming (Consoles and Handheld)

See all

Routers and Gateways

See all

Smart Cities

See all