DSM8100-000

Mesa Beam Lead PIN Diode


Skyworks’ Silicon Mesa Beam Lead PIN diode is surrounded by a glass frame for superior strength and electrical performance that surpasses the standard beam lead PINs. The DSM8100-000 is designed for low resistance, low capacitance and fast switching time. The oxide-nitride passivation layers provide reliable operation and stable junction parameters that provide complete sealing of the junction permitting use in assemblies with some degree of moisture sealing. A layer of glass provides increased mechanical strength.

The DSM8100 is ideal for microstrip or stripline circuits and for circuits requiring high isolation from a series mounted diode such as broad band multi-throw switches, phase shifters, limiters, attenuators and modulators.

Specifications

Product LifecycleIn Production
VB IR = 10 µA (V)60
Max. CJ @ 10 V (pF)0.025
Max. CJ @ 50 V (pF)
Max. RS @ 10 mA (Ω)3.5
Max. TI @ 10 mA (ns)25

Features

  • Low capacitance
  • Low resistance
  • Fast switching
  • Oxide–nitride passivated
  • Durable construction

Product Documents

Applications

Surveillance Systems

See all

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Avionics

See all

Communications

See all