SKY77778-61

Power Amplifier Module for LTE FDD Band 7 (2500–2570 MHz)


Please note: SKY77778-61 is being discontinued and is not recommended for new designs. The suggested replacement is SKY77778-51



The SKY77778-61 Power Amplifier Module (PAM) is a fully matched, 10-pad surface mount (SMT) module developed for LTE applications. The module includes coverage of LTE FDD Band 7 in a co©mpact 2.0 mm x 2.5 mm package. Attaining high efficiencies throughout the entire power range while meeting the stringent linearity requirements of LTE, the SKY77778-61 delivers unsurpassed savings in current consumption for data-intensive applications.

The Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC) contains all amplifier active circuitry, including input, interstage, and output matching circuits. Output match into a 50  load, realized off-chip within the module package, optimizes efficiency and power performance. The silicon CMOS support die, providing precision biasing for the MMIC affords a true CMOS-compatible control interface.

The SKY77778-61 is manufactured with Skyworks' InGaP GaAs Heterojunction Bipolar Transistor (HBT) process which provides for all positive voltage DC supply operation and maintains high efficiency and good linearity. While primary bias to the SKY77778-61 can be supplied directly from any suitable battery with an output of 2.5 V to 5.0 V, optimal performance is obtained with VCC2 sourced from a DC-DC power supply based on target output power levels. No external supply side switch is needed as typical "off" leakage is a few microamperes with full primary voltage supplied from the battery.

Specifications

Frequency (MHz)2500-2570
Replacement Part SKY77778-51
DescriptionPAM for LTE FDD Band 7
Typical PAE (%)TBD
Typical Linear LTE Power
(dBm)
TBD
Typical Imax (mA)
Typical Gain (dB)TBD
Supply Voltage (V)TBD
PackageMCM, 10-pad
Package (mm)2 x 2.5 x 0.9

Features

  • Performance optimized for FDD Band 7
  • Optimized for Average Power Tracking (APT) / Compatible with Envelope Tracking Controller (ETC) implementation
  • High efficiency
  • Up to 20 MHz bandwidth
  • Small, low profile package: 2 mm x 2.5 mm x 0.9 mm, 10-pad configuration
  • MIPI RFFE interface
  • VCC2 decoupling caps < 125 pF

Product Documents