SMVA1253-079LF

Hyperabrupt Junction Tuning Varactor


The SMVA1253-079LF silicon hyperabrupt junction varactor diode is designed for use in voltage controlled oscillators (VCOs) with a low tuning voltage operation and is ideal for in-vehicle infotainment applications. This varactor is characterized for capacitance and resistance over temperature.

Specifications

Product LifecycleIn Production
Package Type SC-79
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.15
Ct Total Capacitance3 Vr=1 V (pF) Typ.37.07
Ct Total Capacitance3 Vr=4 V (pF) Typ.4.86
Ct Total Capacitance3 Vr=8 V (pF) Typ.3.28
Ct Total Capacitance3 Vr=12 V (pF) Typ.
Ct Total Capacitance3 Vr=20 V (pF) Typ.
Total Capacitance Ratio Min.111
Capacitance Ratio Range (V)0.3 to 4.7
Rs Series Resistance Max2 (Ω)1.4

Features

  • AEC-Q101 qualified
  • High capacitance ratio: C0.3V/C4.7V = 12 typical
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents

Applications

Cellular Telematics

See all

Infotainment

See all

Remote Keyless Entry

See all

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all