SKY73421-11

1400 to 2000 MHz Broadband, Application Configurable High Gain and Linearity Diversity Downconversion Mixer


Please note: SKY73421-11 is being discontinued and is not recommended for new designs.



The SKY73421-11 is a fully integrated diversity mixer that includes Local Oscillator (LO) drivers, high linearity mixers, and large dynamic range Intermediate Frequency (IF) amplifiers. Low loss RF baluns have also been included to reduce design complications and lower system cost.

The SKY73421-11 features an IIP3 of +25 dBm and a Noise Figure (NF) of 9 dB, making the device an ideal solution for high dynamic range systems such as 2G/3G/4G base station receivers.

The SKY73421-11 has been designed for optimum long-term reliability. The SKY73421-11 diversity downconversion mixer is provided in a compact, 36-pin Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleLast Time Buy
RF Frequency (MHz)1400-2000
IF Frequency (MHz)150-320
Gain (dB)9
OIP3 (dBm)+38.5
IIP3 (dBm)+29.5
IP1 dB (dBm)+12.6
NF (dB)9
PackageQFN, 36-pin
Package (mm)6 x 6 x 0.85

Features

  • Operating frequency range: 1400 to 2000 MHz
  • IF frequency range: 150 to 320 MHz
  • Conversion gain: 9 dB
  • Input IP3: up to +29.5 dBm
  • Output IP3: up to +38.5 dBm
  • Noise Figure: 9 dB
  • Power-down mode
  • Integrated LO drivers
  • Integrated low loss RF baluns
  • High linearity IF amplifiers
  • Application tuneability
  • Small, QFN (36-pin, 6 x 6 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents