SKY85202-11

2.4 GHz, 802.11ac Switch / Low-Noise Amplifier Front-End


Please note: SKY85202-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY85207-11



The SKY85202-11 integrates a Single-Pole, Triple-Throw (SP3T) switch and Low-Noise Amplifier (LNA) with a bypass mode in an ultra-compact package. The device is capable of switching between WLAN receive and WLAN transmit.

The SKY85202-11 is provided in a small, 15-bump, 1.04 x 1.04 mm Wafer Level Chip Scale Package (WLCSP).

Specifications

Frequency (GHz) Min.2.4
Replacement Part SKY85207-11
Frequency (GHz) Max.2.5
Gain Typ. (dB)14
VDD (V)3.6
Noise Figure Typ. (dB)2
PackageWLCSP, 15-bump
Package (mm)1.04 x 1.04

Features

  • Integrates an SP3T switch and LNA with bypass mode
  • Receive gain: 14 dB
  • Noise Figure: 2 dB
  • Transmit/Bluetooth® path loss: 0.7 dB
  • Small WLCSP (15-bump, 1.04 x 1.04 mm) package (MSL1, 260 °C per JEDEC-J-STD-020)

Product Documents

Applications

Cellular Telematics

See all

Tablets

See all

Automotive

See all