SKY67175-306LF

1.5 to 3.8 GHz Two-Stage, High-Gain Low-Noise Amplifier


Please note: SKY67175-306LF is being discontinued and is not recommended for new designs. The suggested replacement are SKY67179-306LF, SKY67180-306LF



The SKY67175-306LF is a two-stage, GaAs pHEMT low-noise amplifier (LNA) with active bias and high linearity performance. The pHEMT front end of the device provides an ultra-low noise figure (NF) while the cascode output stage provides high gain, linearity, and efficiency.

With excellent thermal performance, the SKY67175-306LF is rated for operation up to +105 °C.

The SKY67175-306LF is provided in a 4 x 4 mm, 16-pin Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)1.5-3.8
Replacement Part SKY67179-306LF, SKY67180-306LF
Test Frequency (GHz)3.5
Gain Typ. (dB)33
OIP3 (dBm)33.5
VDD (V)5
OP1 dB (dBm)16.5
Supply Current Typ. (mA)115
Noise Figure Typ. (dB)0.65
PackageQFN, 16-pin
Package (mm)4 x 4 x 0.9

Features

  • Part of complete SDARS LNA reference design
  • Ultra-low reference design NF: 0.64 dB @ 3.5 GHz
  • High gain: 33 dB @ 3.5 GHz
  • Low quiescent current: 115 mA
  • Stage 1 and 2 adjustable current
  • Small, QFN (16-pin, 4 x 4 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents