SKY84632

3A Slew-Rate Controlled Load Switch with Reverse Blocking


Please note: SKY84632 is being discontinued and is not recommended for new designs.

The SKY84632 SmartSwitch is a slew-rate-controlled P-channel MOSFET power switch designed for high side load switching applications. This switch operates with inputs ranging from 1.5V to 5.5V, making it ideal for 1.8V, 3V and 5V systems. It connects/disconnects up to 3A continuous loads powered from the DC power rail with stringent off-state current targets and high load capacitances (up to 100μF) through enable control. The integrated low-impedance PMOSFET switch, together with typical 2.7ms turn-on slew rate control, prevents large inrush current and excessive voltage drop on power rails.

The SKY84632 has the reverse blocking feature that blocks unexpected reverse current from OUT to IN during the PMOSFET on and off states. The typical 9μA quiescent current makes it ideal for power saving applications. The exceptional low off-state current drain (maximum 1μA) facilitates compliance with standby power requirements. The switch enable control is active high with an internal pull-down resistor that eliminates the need for an external pull-down resistor. The SKY84632 also includes over-temperature protection and recovers automatically when the fault is removed.

The SKY84632 is available in a 6-bump, 1.0mm x 1.5mm, Wafer-Level Chip-Scale Package (WLCSP) and is rated over the -40°C to +85°C temperature range.

Specifications

Number of Channels1
EnableYes
Turn On Rise Time (TR)2ms
Typ. RDS(ON) (mΩ)40
VIN (V)1.5-5.5
Typ. IQ (μA)9
PackageWLCSP, 6-bump
Package (mm)1.0 x 1.0 x 0.625

Features

  • 1.5V to 5.5V Input Voltage Range
  • 3A Maximum Continuous Current Capability
  • Typical RDS(ON)
    • 38mΩ at VIN =5.5V
    • 40mΩ at VIN =4.5V
    • 76mΩ at VIN =1.8V
    • 97mΩ at VIN =1.5V
  • Reverse Blocking (RB)
  • Input Hot Plug Capability
  • Over-Temperature Protection
  • Typical 2.7ms tR for Slew Rate/Inrush Control
  • Low Quiescent Current (Typical 9μA)
  • Less than 1μA Off Supply Current
  • Enable Control
    • Logic CMOS IO Meets JESD76 Standard
    • Active High with Internal Pull-down Resistor
  • Ultra Small, Low-Profile 6-bump, 0.5mm pitch, 1.0mm x 1.5mm WLCSP Package

Product Documents