SKY13434-002

0.1 - 6.0 GHz SP3T/SPDT Wire-Bondable GaAs Die


Please note: SKY13434-002 is being discontinued and is not recommended for new designs.



Specifications

Description (Absorptive/ Reflective)DP5T (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6.0
Typ. Isol. (dB)24-30
Typ. IL (dB)0.6-1.0
Typ. IIP3 (dBm)28-30
Typ. IP1 dB (dBm)
PackageWire bond die
Package (mm)0.875 x 0.500 x 0.127

Features



    Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.