CLA4605-000

Silicon Limiter Diodes, Packaged and Bondable Chips


Skyworks CLA series of silicon limiter diodes provides passive receiver protection over a wide range of frequencies from 100 MHz to over 30 GHz. These devices use Skyworks wellestablished silicon technology resulting in high resistivity and tightly controlled base width PIN limiter diodes. Limiter circuits using these devices perform with strong limiting action and low loss.

The CLA series consists of nine individual chip designs of different intrinsic region base widths and capacitances designed to accommodate multi-stage limiter applications. The mesaconstructed, thin base width, low capacitance CLA4605-000 are designed for low-level and cleanup applications.

Specifications

Product LifecycleIn Production
VB IR = 10 µA (V) Min to Max30-60
Typ. CJ @ 0 V
(pF)
0.20
Nominal I-region (µm)2.0
Max. CJ @ 6 V (pF)0.15
Typ. TL @ 10 mA (ns)7
Max. RS @ 10 mA (Ω)2.0
_Thermal Impedance_ Typical (°C/W)139
_Thermal Impedance_ Typ. 1 µs Pulse 0.01% Duty Cycle (°C/W) Typical0.51

Features

  • Established Skyworks limiter diode process
  • High power, mid-range, and cleanup designs
  • Low insertion loss: 0.1 dB @ 10 GHz
  • Peak power handling to +74 dBm
  • Ultra low spike leakage power
  • Tight control of I layer base width
  • Mesa and planar chip designs

Product Documents

Applications

Radar

See all

Space

See all

Instrumentation

See all

Electronic Warfare

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all