SKY65724-11

Low-Noise Amplifier Front-End Module with BDS/GPS/GNSS Pre-Filter


The SKY65724-11 is a front-end module (FEM) with an integrated low noise amplifier (LNA) and prefilter designed for Beidou Global Positioning System/Global Navigation Satellite System (BDS/GPS/GNSS) receiver applications. The device provides high linearity, excellent gain, a high 1 dB input compression point (IP1dB), and a superior noise figure (NF).

The GPS pre-filter provides the low in-band insertion loss for excellent rejections of the cellular and WLAN frequency bands. The SKY65724-11 uses surface-mount technology (SMT) in the form of a 1.1 x 1.5 mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.

The LNA matching inductor is placed outside the module to enable performance optimization.

Specifications

Product LifecycleIn Production
Frequency (MHz)1559-1606
Test Frequency (MHz)1575
DescriptionBDS/GPS/GNSS Pre-Filter + LNA Front-End Module
Gain (dB)16
VDD (V)TBD
IP1 dB (dBm)TBD
NF (dB)1.8
PackageMCM, 8-pin
Package (mm)1.1 x 1.5

Features

  • Small signal gain: 16 dB typical
  • Low noise figure: 1.8 dB typical
  • Excellent out-of-band rejection
  • Low current consumption
  • Input/output impedance internally matched to 50 
  • Single DC supply: 1.62 to 3.6 V
  • Minimal number of external components required
  • Small, MCM (8-pin, 1.1 x 1.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all