SKY66112-11

2.4 GHz Front-End Module for Zigbee Technology Applications / Thread / Bluetooth® Applications


The SKY66112-11 is a high-performance, fully integrated RF front-end module (FEM) designed for Zigbee technology applications, Thread, and Bluetooth® signal applications.

The SKY66112-11 is designed for ease of use and maximum flexibility. The device provides an integrated inter-stage matching and harmonic filter, and digital controls compatible with 1.6 V to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 1.8 V to 3.6 V that allows the SKY66112-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

The SKY66112-11 is provided in a small, 22-pin, 3.5 mm x 3.0 mm Multi-Chip Module (MCM) package.

Reference Designs
The SKY66112-11 FEM has been designed into reference designs with products from Dialog Semiconductor, Nordic Semiconductor, NXP, Texas Instruments and Silicon Labs. Combined with our partners’ platforms, the SKY66112-11 meets today’s demand for long-range, low-power and cost-effective solutions.

Dialog Semiconductor: DA14681 and DA14683
Nordic Semiconductor: nRF52, nRF52840
NXP: JN5179
Texas Instruments: CC2650
Silicon Labs: EFR32, EM358

Specifications

Product LifecycleIn Production
RF Frequency (MHz)2400-2483
Rx Insertion Loss (dB) Typ.2
Rx Gain (dB) Typ.11
Tx Gain (dB)22
Rx NF (dB) Typ.2
Saturated Output Power (dBm) Typ.21
Supply Voltage (V)1.8-3.6
PackageMCM, 22-pin
Package (mm)3.5 x 3.0 x 0.965

Features

  • Integrated PA with up to +21 dBm output power
  • Integrated LNA (2 dB noise figure typical) and bypass path
  • Integrated antenna diversity switching for all modes
  • Single-ended transmit/receive interface
  • Fast switch on/off time: < 800 ns
  • Supply range: 1.8 V to 3.6 V
  • Sleep mode current: < 1 μA typical
  • No external bias resistor is required
  • Small MCM (22-pin, 3.5 mm x 3.0 mm x 1.0 mm) package, NiPdAu-plated (MSL3, 260 °C per JEDEC-J-STD-020)


  • Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents

Applications

Connected Homes

See all

Wearables

See all

Industrial IoT

See all

Related Products

Front-end Modules for Connected Home, Industrial, M2M, Medical, Smart Energy and Wearables 2.4 GHz Front-End Module for Zigbee Technology Applications/Thread/Bluetooth® Applications SKY66403-11