SKY78013

SkyOne™ Multiband Multimode FEM for Quad-Band GSM / GPRS / EDGE – Penta-Band (Bands 1, 3, 5, 8, 20) WCDMA / HSPA / HSPA+ / LTE


Please note: this product is being discontinued and is not recommended for new designs.

The SKY78013 SkyOne™ is a hybrid, multimode multiband (MMMB) Front-End Module (FEM) that supports 2.5G and 3G / 4G handsets and operates efficiently in GSM, GPRS, EDGE, WCDMA, HSPA, and LTE modes. The FEM consists of a GSM800/EGSM900 PA block, a DCS1800/PCS1900 PA block, separate WCDMA blocks operating in the low and high bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50  to minimize the number of external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

GSM / EDGE: The SKY78013 uses a new compact architecture supporting the GSM850, EGSM900, DCS1800 and PCS1900 bands. The FEM also supports 2.5G Class 12 Enhanced General Packet Radio Service (EGPRS) multi-slot operation and EDGE linear modulation.

WCDMA: The SKY78013 uses an enhanced architecture to: support WCDMA/High-Speed Downlink Packet Access (HSDPA) and High-Speed Uplink Packet Access (HSUPA) modulations; cover multiple bands for 3GPP, including bands 1, 3, 5, 8, and 20; operate at different power modes. The module is fully controllable via four logic lines and band-enable interfaces.

LTE: The SKY78013 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

Receiver Section: The SKY78013 has integrated Duplexers, RX SAWs and SP12T SOI switch to provide 2G / 3G / 4G Rx paths from antenna to LNA port of RFIC. Optimized “Rx paths and matching circuits” with well-grounded guard trace (high Tx–Rx isolation) inside module mitigate de-sense problem and enhance sensitivity performance.

TRx Port: The SKY78013 provides three vacant broadband TRx ports for additional band requirements.

Specifications

BandGSM850
GSM900
DCS1800
PCS1900
I
III
V
VIII
XX
Frequency (MHz)824-849
880-915
1710-1785
1850-1910
1920-1980
1710-1785
824-849
880-915
832-862
PackageMCM, 60-pad
Package (mm)7.0 x 9.8 x 0.9

Features

  • Hybrid architecture: separate GSM, WCDMA paths
  • 50  I/O impedances, integrated DC blocking on all ports
  • Separate single-ended GSM and WCDMA inputs and outputs
  • Integrated coupler with coupled port for 3G/4G band operation
  • Integrated 2.5G DCS/PCS Rx filter
  • CMOS-compatible four-line logic input plus HB/LB enable
  • VCC stages for 2.5G / 3G can attach to battery or buck DC/DC
  • Small, low profile package: 7.0 mm x 9.8 mm x 0.9 mm, 60-pad configuration
  • 2.5G features:
    • EGPRS Class 12 multi-slot operation
    • Two RF POUT control levels using digital logic interface
    • Linear PA with bias optimization for efficiency/linearity trade-off in 8PSK mode
  • 3G features:
    • WCDMA mode supports output power, bandwidth for bands 1, 3, 5, 8, 20 through integrated select switch
    • Two RF POUT control levels using digital logic interface
    • Linear amplifiers with bias optimization and low/high mode gain switch for best efficiency/linearity tradeoff
  • 4G features:
    • LTE supports output power, bandwidth bands 1, 3, 5, 8, 20
    • Bands 1, 3 up to 20 MHz bandwidth
    • Bands 5, 8, 20 up to 10 MHz bandwidth

Product Documents